Generac Pro

Pressure Washer | 3300PSI 3.0GPM

Starting At: $949.00

3300PSI 3.0GPM | Pressure Washer

Generac XC Series pressure washers are designed for the rigors of commercial pressure washer use.  Built with a 3-wheel design that saves time by moving with you around the jobsite to prevent downtime.  The XC Series also holds more, with an integrated 5 gallon bucket holder that can hold cleaning detergent or additional onboard storage for other tools or accessories.  The unit is also designed to save space, with a folding handle bar and collapsible bucket holder that allows for a compact footprint during transport and storage.  XC Series pressure washers deliver commercial grade cleaning performance that helps you complete projects faster and more efficiently. 

Rugged Frame: 1.25" welded steel tube with 12 gauge formed steel baseplate

Oversized Never Flat Wheels: Easily handle rugged jobsite terrain

Ergonomic Spray Gun: Quick change connections, stabilizing side handle, molded grip and easier-to-pull trigger for comfort during prolong use

Pressure Control Valve: For adjustable cleaning power

25' Flex Hose: Durable, non-marring hose will not leave scuff marks

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series: Generac Pro

Fuel Tank Capacity (gal): 0.8

Fuel Tank Capacity (l): 3

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0.6

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method: Recoil

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type: OHV

Engine Size:

Weight (kg): 47.2

Weight (lb): 104

Pump Type (power washer): Axial Cam

Spray Gun: Professional

Max Run Time: 0

Flow Rate (gal/min): 3

Flow Rate (l/min): 11.4

PSI: 3300

Cleaning Power (PSI * GPM):

Low Water Shutoff:

Chemical Tanks Included: 1

Chemical Tank Capacity (gal): 5

Chemical Tank Capacity (l): 18.9