Standby Generator, 40kW | 4.5L | 208/240/480 | 3 Phase

Starting At: $17,599.00

Standby Generator, 40kW | 4.5L | 208/240/480 | 3 Phase

Thousands of homeowners and business owners trust their Protector Series automatic backup generator to preserve their entire home and/or business during a power outage. A Protector Series generator senses a power outage, turns on automatically, and delivers power to your entire home, including all large appliances and sensitize electronics with a quieter output of sound with no change in level or tone. This allows you to continue living life comfortability and keep business operating without interruption.

Quiet-Test™ Self-Test Mode: Runs at a lower, quieter RPM for a five-minute test, to ensure the system is running properly while consuming less fuel. Quiet-Test Self-Test Mode can be programmed to run weekly, biweekly, or monthly.

TruePower™ Technology: Delivers best-in-class power quality with less than 5% total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Controller Selectable Fuel: Fuel type selection using only the controller simplifies generator installation.

Built in the USA*: Generac generators and engines are engineered and built in the USA* *Assembled in the USA using domestic and foreign parts.

Surge Capacity: Designed to start and power large electrical loads for homes and businesses.

Generac Designed & Built Engine: Purpose-built exclusively for generator use. Utilizes the first in class, dual-valve ultra-low pressure fuel delivery system and intelligent proprietary engine controls that manage over 100 performance functions to ensure peak efficiency in all temperature ranges and elevations.

Cellular Connectivity: Reliable, constant connection enables the Generator Owner to monitor function through Mobile Link and the supporting Dealer through Fleet.

Small Footprint: Generac liquid-cooled product packs more power into a small footprint – ideal when space is a premium. The neutral styling, color and small footprint fits unobtrusively into landscaping.

Corrosion Resistant Enclosure & Frame: Aluminum enclosure, zinc plated fasteners, and electro-galvanized frame rails with powder coat provide years of corrosion protection in extreme environments.

24/7/365 Customer Support Team: Standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type:

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type:

Engine Size:

Weight (kg): 0

Weight (lb): 0

Running Watts (W) 0

Mobile Link:

Quiet Test:

Controller Type:

Enclosure:

Max. Cont. Power (LP): 0

Max. Cont. Power (NG): 0

Max. Cont. Amps (LP): 0

Max. Cont. Amps (NG): 0

Main Line Circuit Breaker 0

LP Fuel Pressure Requirement (wc): 0

LP Fuel Pressure Requirement (mmHg): 0

NG Fuel Pressure Requirement (wc): 0

NG Fuel Pressure Requirement (mmHg): 0