Standby Generator, 14kW | With 16-Circuit Transfer Switch | WiFi Enabled
Base Model #: G0072240_ | Variant #: G0072240
Starting At: $4,879.00
Standby Generator, 14kW | With 16-Circuit Transfer Switch | WiFi Enabled
Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage. This affordable automatic standby generator offers protection for about half the cost of central air conditioning.
5 Year Limited Warranty for automatic standby generators.
True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.
Generac generators and engines are engineered and assembled in the USA*.
*Assembled in the USA using domestic and foreign parts
Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine.
24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.
Quiet-Test™ Self-Test Mode runs at a lower RPM for a five or twelve minute test, making generators significantly quieter than other brands while consuming less fuel.
Tough, Durable All-Aluminum Enclosures: Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.
Smart, User-Friendly Controls. Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.
Mobile Link™ Remote Monitoring FREE with every Guardian Series Home standby generator allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and maintenance alerts. Learn more about Mobile Link
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type:
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Engine Type:
Engine Size:
Weight (kg): 0
Weight (lb): 0
Running Watts (W) 0
Mobile Link:
Quiet Test:
Controller Type:
Enclosure:
Max. Cont. Power (LP): 0
Max. Cont. Power (NG): 0
Max. Cont. Amps (LP): 0
Max. Cont. Amps (NG): 0
Main Line Circuit Breaker 0
LP Fuel Pressure Requirement (wc): 0
LP Fuel Pressure Requirement (mmHg): 0
NG Fuel Pressure Requirement (wc): 0
NG Fuel Pressure Requirement (mmHg): 0