Standby Generator, 22kW | WiFi Enabled

Starting At: $5,579.00

Standby Generator, 22kW | WiFi Enabled

One of the most powerful air-cooled generators on the market today, the Guardian® Series 22 kW automatic home standby generator can provide whole-house backup power for many homes. Not only does it deliver all the features and functionality customers have come to expect from the market-leading brand of home standby generators, but with an MSRP that is the lowest cost per kilowatt of any air-cooled home standby generator.

Mobile Link™ Remote Monitoring FREE with every Guardian Series Home standby generator allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and maintenance alerts. Learn more about Mobile Link

5 Year Limited Warranty for automatic standby generators.

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Generac generators and engines are engineered and assembled in the USA*.
*Assembled in the USA using domestic and foreign parts

Quiet-Test™ Self-Test Mode runs at a lower RPM for a five or twelve minute test, making generators significantly quieter than other brands while consuming less fuel.

Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine. 

24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type:

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type:

Engine Size:

Weight (kg): 0

Weight (lb): 0

Running Watts (W) 0

Mobile Link:

Quiet Test:

Controller Type:

Enclosure:

Max. Cont. Power (LP): 0

Max. Cont. Power (NG): 0

Max. Cont. Amps (LP): 0

Max. Cont. Amps (NG): 0

Main Line Circuit Breaker 0

LP Fuel Pressure Requirement (wc): 0

LP Fuel Pressure Requirement (mmHg): 0

NG Fuel Pressure Requirement (wc): 0

NG Fuel Pressure Requirement (mmHg): 0