Standby Generator, 7.5kW | With 8-Circuit Transfer Switch

Starting At: $2,049.00

PowerPact 7.5kW with 8-Circuit Transfer Switch

Generac’s 7.5 kW PowerPact™ home standby generator is the affordable, automatic alternative to portable backup power. Features incorporate many of the qualities and reliability of the best selling Guardian Series, while remaining the most affordable home standby generator available. Significantly quieter than a portable generator, it protects the home’s most essential circuits, like refrigerators, well pumps and select appliances, without having to manually set up during inclement weather, refuel, or run electrical cords.

Powers 8 circuits of your home with the 50-amp, NEMA 1 (indoor rated only) lightweight transfer switch.

3 Year Limited Warranty for automatic standby generators.

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.

Generac generators and engines are engineered and built in the USA*.
*Assembled in the USA using domestic and foreign parts

Generac OHV engine is designed for reliability and long-life operation.

24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Durable powder-coat finish helps make the sturdy, galvanneal steel enclosure perfect for all weather conditions.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type:

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type:

Engine Size:

Weight (kg): 0

Weight (lb): 0

Running Watts (W) 0

Mobile Link:

Quiet Test:

Controller Type:

Enclosure:

Max. Cont. Power (LP): 0

Max. Cont. Power (NG): 0

Max. Cont. Amps (LP): 0

Max. Cont. Amps (NG): 0

Main Line Circuit Breaker 0

LP Fuel Pressure Requirement (wc): 0

LP Fuel Pressure Requirement (mmHg): 0

NG Fuel Pressure Requirement (wc): 0

NG Fuel Pressure Requirement (mmHg): 0