main product image

Protector 60kW

Model #RG06045

Starting At

$21,499.00 MSRP Where To Buy

Add to My Products

2020 PROTECTOR 60KW GENERATOR FEATURES AND BENEFITS

Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage. This affordable automatic standby generator offers protection for about half the cost of central air conditioning.

2020 PROTECTOR 60KW GENERATOR <strong>FEATURES AND BENEFITS</strong>

BEST IN CLASS Generac Designed & Built, 4.5L Engine - Purpose-built exclusively for generator use & designed from the ground up by Generac and made in Wisconsin. Utilizes the first in class, dual-valve ultra-low pressure fuel delivery system and intelligent proprietary engine controls that manage over 100 performance functions to ensure peak efficiency. Generac is one of the only manufacturers to design & produce a complete generator which includes our own engine, alternator, fuel system, controller and enclosure in the U.S.

Alternator Excellence -  Excellent Motor Starting Capability - Motors start without issue upon initial startup. Key for homes and businesses with a large amount of motor load (e.g. air conditioning, process equipment, etc.).

Less than 5% total harmonic distortion (THD) – safe for sensitive electronics

Generac designs its high-efficiency alternator insuring industry-leading surge protection, performance, and longevity.

Fuel Performance -  New engine requires up to 25% less fuel at full load and makes power with lowest fuel pressure in the industry (3.5” of Natural Gas)

Mobile Link™ Connectivity - Mobile Link™ Connectivity allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet or PC.  Easily access information, such as the current operating status and the generator’s maintenance schedule. Connect your account to an authorized service dealer for fast, friendly and convenient assistance. With Mobile Link, your generator is taken care of before the next outage.
Mobile Link comes standard with Protector Series 22 - 100 kW gaseous models and diesel (RD) models.  The Wi-Fi device is standard on every Protector series generator except for the RG13090/RG15090 and the 130 - 150 kW gaseous models.

5-Year Limited Warranty - Consistent with the Protector Series lineup, 5-year limited warranty is standard through 80kW

Home Generator Resources

The purchase of a home backup generator will give you peace of mind for years to come, but it’s a big investment. That is why we want to give you as much information as possible so you can make the right decision based on your needs and budget. The options below will help you understand how the entire process works, what your financing options are, and how to choose the right backup power solution.

IS YOUR HOME READY?

Call to Learn More

Call Us at 1-855-899-0055
The best way to find out what generator you need is to request a risk free quote.
Chat Now
Chat With a Customer Service Representative

Request Your Free Quote

*Required Fields

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;