Pressure Washer | 3600PSI 2.4GPM
Base Model #: G006924_ | Variant #: G0069240
Starting At: $699.00
3600PSI 2.6GPM | Pressure Washer
Tackle every tough cleaning job at work or on the farm. Generac’s rugged pressure washer combines professional-grade features and user-friendly design. It’s a breeze to set up, easy to maneuver and won’t let you down.
Heavy Duty AT Triplex Pump - Lasts up to 4X longer than axial pumps
Powerful Generac 212CC OHV Engine - Delivers maximum cleaning performance and reliability
Professional-Grade Ergonomic Spray Gun - With cushion grip handle and easy to-pull trigger reduces fatigue and improves comfort
30' Flex Hose - Kink resistant, non-marring
Durable 1 1/4" Steel Frame - Protects components during transport
10" Pneumatic Wheels - Easily handle rugged terrain
Includes 5 Quick-Change Nozzle Tips - 0°, 15°, 25°, 40°, soap
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Engine Type:
Engine Size:
Weight (kg): 0
Weight (lb): 0
Pump Type (power washer):
Spray Gun:
Max Run Time: 0
Flow Rate (gal/min): 0
Flow Rate (l/min): 0
PSI:
Cleaning Power (PSI * GPM):
Low Water Shutoff:
Chemical Tanks Included: 1
Chemical Tank Capacity (gal): 0
Chemical Tank Capacity (l): 0