Pressure Washer | 3800PSI 3.2 GPM Belt Drive

Starting At: $1,199.00

3800PSI 3.2 GPM Belt Drive | Pressure Washer

Powerful, compact and long lasting, professional belt drive power washers from Generac feature a belt drive system for longer pump life than direct drive models and a compact lightweight design for easy mobility around the jobsite.

Heavy Duty Belt Drive Triplex Pump - Up to 3X longer life than direct drive triplex pumps, oil-level sight glass, re-buildable for easy maintenance.

Powerful 302CC Generac OHV Engine - Delivers maximum cleaning performance and reliability. Low-oil shutdown protects the engine.

50' Steel reinforced hose – Durable, non-marring hose will not leave scuff marks.

Ergonomic spray gun – Quick change connections, stabilizing side handle, molded grip, and easy-to-pull trigger for comfort during prolonged use.

Brass Quick Change Fittings – For faster connections.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Tank Capacity (gal): 0

Fuel Tank Capacity (l): 0

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method:

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type:

Engine Size:

Weight (kg): 0

Weight (lb): 0

Pump Type (power washer):

Spray Gun:

Max Run Time: 0

Flow Rate (gal/min): 0

Flow Rate (l/min): 0

PSI:

Cleaning Power (PSI * GPM):

Low Water Shutoff:

Chemical Tanks Included: 1

Chemical Tank Capacity (gal): 0

Chemical Tank Capacity (l): 0