Pressure Washer | 2900PSI 2.4GPM
Base Model #: G008874_ | Variant #: G0088740
Starting At: $379.00
2900PSI 2.4GPM | Pressure Washer
Generac’s 2900 PSI power washer gives you cleaning power, reliability and –above all – ease of use in an affordable, compact unit you can use to clean everything from patio furniture to driveways and decks. The user-friendly design makes it easy to assemble, connect hoses, move almost effortlessly regardless of terrain, and clean longer and more comfortably.
Powerful 196CC Generac OHV Engine – Delivers maximum cleaning performance and reliability.
Axial Cam Pump With Easy-Access Hose Connections – Easily make hose connections without having to kneel on the ground.
Never-Flat Wheels – Easy to transport on rugged terrain, even up stairs
Ergonomic Spray Gun – Cushion grip extends use. Easy-to-pull trigger reduces fatigue.
Integrated Spray Gun Holder – Holds spray gun securely during transport and storage.
Quick-Change Nozzle Tips – Includes 4 tips: 0°, 25°, 40°, and soap applicator.
User-friendly Controls – Easy access to engine controls - on/off, choke, and fuel shutoff.
25' High Pressure Hose – Connects to the rear of the spray gun for maximum convenience.
Easy Maneuverability – Engine and pump are perfectly balanced over the axle for almost effortless maneuverability.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Engine Type:
Engine Size:
Weight (kg): 0
Weight (lb): 0
Pump Type (power washer):
Spray Gun:
Max Run Time: 0
Flow Rate (gal/min): 0
Flow Rate (l/min): 0
PSI:
Cleaning Power (PSI * GPM):
Low Water Shutoff:
Chemical Tanks Included: 1
Chemical Tank Capacity (gal): 0
Chemical Tank Capacity (l): 0