Pressure Washer | 3100PSI Electric

Starting At: $499.00

3100PSI Electric | Pressure Washer

Whether you’re washing the car or refreshing the appearance of your home and surrounding landscape, the Generac 3100 PSI pressure washer boasts Electric Start capabilities to simplify the starting process and promote smooth product operation. Equipped with a Lithium-ion battery that provides up to 50 starts, the 3100 PSI unit also features an easy-to-access detergent tank and Horizontal Axial Cam pump with easy access connections for trouble-free assembly and enhanced cleaning results. 

Electric start one touch push start provides reliable, hassle-free startups 

Powerful Horizontal Generac OHV Engine – Delivers up to 4x longer engine life* and 3x longer run time** than vertical shaft engines 

Lithium-ion battery and charger included (battery will provide up to 50 starts)   

Ergonomic Spray Gun – Cushion grip extends use. Easy-to-pull trigger reduces fatigue. 

Horizontal axial cam pump allows for easy access hose connections 

25 foot hose; non-marring, abrasion resistant   

Never-flat wheels provide easy transport on rugged terrain and up stairs   

Includes 4 quick-change nozzle tips: 0°, 25°, 40° and soap   

On-board detergent tank for added convenience  

*Generac horizontal shaft engines expected life/emissions rating of 500 hours vs average small vertical shaft engine life/emissions rating of 125 hours 

**Based on 3.2qt fuel tank size vs average small vertical shaft engine 1.2qt fuel tank size 

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Tank Capacity (gal): 0

Fuel Tank Capacity (l): 0

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method:

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type:

Engine Size:

Weight (kg): 0

Weight (lb): 0

Pump Type (power washer):

Spray Gun:

Max Run Time: 0

Flow Rate (gal/min): 0

Flow Rate (l/min): 0

PSI:

Cleaning Power (PSI * GPM):

Low Water Shutoff:

Chemical Tanks Included: 1

Chemical Tank Capacity (gal): 0

Chemical Tank Capacity (l): 0