G-Panel

PowerManager® Digital Control Platform

The Generac PowerManager Digital Control Platform is a fully integrated and multipurpose family of controllers for Generac’s single and Modular Power Systems (MPS). The PowerManager Digital Control Platform (PM-DCP) is configured as the PowerManager Genset Controller (PM-GC) for stand-alone gensets, the PowerManager Parallel Controller (PM-PC) for gensets in a Modular Power System configuration, and the PowerManager System Controller (PM-SC) for the systematic control of the Modular Power Systems. Also available for use in a Modular Power System is an optional redundant load sequencing controller for sites that desire fully automatic backup operation, the PowerManager Permissive & Load Shed Controller (PM-PLS).

  • Remote Display and Programing Via Laptop
  • Touch Screen
  • Internal Built-In Modem
  • Communication Between Gen-sets Via Standard Modbus Protocol

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Home Link:

Whole House:

Single Load: