Generac PRO

2" Semi-Trash Pump

Starting At: $619.00

2" Semi-Trash Pump

Specifically engineered to handle muddy or sandy water, the ST20-S is powered by a 169cc Generac G-Force engine that pumps up to 158 gallons per minute. With features such as low-oil shut down, custom Easy Prime™ funnel design for quick and easy priming, and a large fuel tank with integrated fuel gauge, it’s both durable and easy to use.

Durable 1” frame to withstand the harsh environment

Powerful Generac G-Force 169cc engine with low-oil shut down

Large 3-gallon fuel tank with incorporated fuel gauge delivers approximately 5 hours runtime

Onboard instructions with icons of key touch points make this pump easy to use

Easy Prime™ custom funnel design with tethered priming cap for quick and easy priming

Color-coded suction and discharge ports to ensure the correct hose connections (Blue = Discharge; Green = Suction)

Easily pumps up to 158 gallons per minute

Silicon carbide mechanical seal for long life

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series: Generac PRO

Pump Type (water pumps):

Fuel Tank Capacity (gal): 3

Fuel Tank Capacity (l): 0

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0.57

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N: 0H33750169

Starting Method:

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Wheel Kit Included:

Flow (hr): 0

Max Flow (gal/min): 158

Max Flow (l/min): 0

Max Total Head (ft): 108

Max Total Head (mm): 0

Max Suction Lift (ft): 26

Max Suction Lift (mm): 0

Solids Handling (mm): 0

Solids Handling (inch): 33

Mechanical Seal Type:

Suction Port Diameter (npt): 2

Discharge Port Diameter (npt): 2

Hose Kit Included:

Discharge Hose Length (ft): 0

Discharge Hose Length (m): 0

Suction Hose Length (ft): 0

Suction Hose Length (m): 0

Product Type: