2" Trash Water Pump

Starting At: $1,099.00

2" Trash Water Pump

Designed for the toughest and dirtiest jobs, the T20-S features a powerful 211cc Generac G-Force engine that pumps up to 185 gallons per minute and pass solids up to 1” in size. Its large fuel tank with integrated fuel gauge keeps this pump running for over 5 hours before refueling.

Durable 1” frame to withstand the harsh environment

Powerful Generac G-Force 211cc engine with low-oil shutdown

Large 3-gallon fuel tank with incorporated fuel gauge delivers approximately 5 hours runtime

Onboard instructions with icons of key touch points make this pump easy to use

Color-coded suction and discharge ports to ensure the correct hose connections (Blue = Discharge; Green = Suction)

Easily pumps up to 185 gallons per minute

Silicon carbide mechanical seal for long life

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Pump Type (water pumps):

Fuel Tank Capacity (gal): 0

Fuel Tank Capacity (l): 0

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0.6

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method:

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Wheel Kit Included:

Flow (hr): 0

Max Flow (gal/min): 185

Max Flow (l/min): 0

Max Total Head (ft): 98

Max Total Head (mm): 0

Max Suction Lift (ft): 26

Max Suction Lift (mm): 0

Solids Handling (mm): 0

Solids Handling (inch): 1

Mechanical Seal Type:

Suction Port Diameter (npt): 2

Discharge Port Diameter (npt): 2

Hose Kit Included:

Discharge Hose Length (ft): 0

Discharge Hose Length (m): 0

Suction Hose Length (ft): 0

Suction Hose Length (m): 0

Product Type: