Standby Generator, 22kW | With Whole House Switch | WiFi Enabled
Base Model #: G007043_ | Variant #: G0070430
Starting At: $6,379.00
Standby Generator, 22kW | With Whole House Switch | WiFi Enabled
One of the most powerful air-cooled generators on the market today, the Guardian® Series 22 kW automatic home standby generator can provide whole-house backup power for many homes. Not only does it deliver all the features and functionality customers have come to expect from the market-leading brand of home standby generators, but with an MSRP that is the lowest cost per kilowatt of any air-cooled home standby generator.
Mobile Link™ Remote Monitoring FREE with every Guardian Series Home standby generator allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and maintenance alerts. Learn more about Mobile Link
Up to whole house protection with the 200-amp, NEMA 3R (aluminum outdoor enclosure) smart switch.
5 Year Limited Warranty for automatic standby generators.
True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.
Generac generators and engines are engineered and assembled in the USA*.
*Assembled in the USA using domestic and foreign parts
Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine.
Quiet-Test™ Self-Test Mode runs at a lower RPM for a five or twelve minute test, making generators significantly quieter than other brands while consuming less fuel.
24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.
Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.
Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type:
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Engine Type:
Engine Size:
Weight (kg): 0
Weight (lb): 0
Running Watts (W) 0
Mobile Link:
Quiet Test:
Controller Type:
Enclosure:
Max. Cont. Power (LP): 0
Max. Cont. Power (NG): 0
Max. Cont. Amps (LP): 0
Max. Cont. Amps (NG): 0
Main Line Circuit Breaker 0
LP Fuel Pressure Requirement (wc): 0
LP Fuel Pressure Requirement (mmHg): 0
NG Fuel Pressure Requirement (wc): 0
NG Fuel Pressure Requirement (mmHg): 0