Standby Generator, 130kW | 1800rpm | Aluminum Enclosure | SCAQMD Compliant

Starting At: $33,629.00

Standby Generator, 130kW | 1800rpm | Aluminum Enclosure | SCAQMD Compliant

Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage. This affordable automatic standby generator offers protection for about half the cost of central air conditioning.

5-Year Limited Warranty - Consistent with the Protector Series lineup, 5-year limited warranty is standard

True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances

Tough, Durable All-Aluminum Enclosures: Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

NFPA 110 Compliant
Protector product's first true commercial application generator.  With proper installation, maintenance, and accessory kits the Power Zone 410 controlled generator meets NFPA 110 compliance.

Quiet-Test™ Self-Test Mode runs at a lower RPM for a five- or twelve-minute test, making generators significantly quieter than other brands while consuming less fuel.

Smart, User-Friendly Controls
Generac's Power Zone 410 controller is easily accessible, multi-lingual, and offers a full system status and protection.  The modern graphical display comes standard with a heater to keep moisture away from the electronics, an onboard 5A battery charger, and maintains strict power regulation to protect your sensitive electronics.

Generac generators and engines are engineered and built in the USA*.
*Assembled in the USA using domestic and foreign parts

Generac Designed & Built Engine - Purpose-built exclusively for generator use. Engine originally designed and built for Generac Industrial applications.

For ‘G’ Voltage Code 208/120 V and ‘J’ Voltage Code 240/120 V 60 Hz 3-phase applications utilizing any of the below Residential transfer switches, the G0074110 Phase Sense Kit will be needed for proper phase sensing functionality. Reference Instruction Sheet A0003140507 for installation.
o RTSN100G3
o RTSW100G3
o RTSN200G3
o RTSW200G3
o RTSN400G3
o RTSN600G3
o RTSN800G3
o RTSN100J3
o RTSW100J3
o RTSN200J3
o RTSW200J3
o RTSN400J3
o RTSN600J3
o RTSN800J3
o RTSI100M3
o RTSI200M3

For ‘K’ Voltage Code 480/277 V 60 Hz 3-phase applications or ‘R’ Voltage Code 415/220 V 50 Hz applications utilizing any of the below Residential transfer switches, the G0074120 Phase Sense Kit will be needed for proper phase sensing functionality. Reference Instruction Sheet A0003277957 for installation.
o RTSN100K3
o RTSW100K3
o RTSN200K3
o RTSW200K3
o RTSN400K3
o RTSN600K3
o RTSN800K3
o RTSN100R3
o RTSN200R3
o RTSN400R3

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type:

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type:

Engine Size:

Weight (kg): 0

Weight (lb): 0

Running Watts (W) 0

Mobile Link:

Quiet Test:

Controller Type:

Enclosure:

Max. Cont. Power (LP): 0

Max. Cont. Power (NG): 0

Max. Cont. Amps (LP): 0

Max. Cont. Amps (NG): 0

Main Line Circuit Breaker 0

LP Fuel Pressure Requirement (wc): 0

LP Fuel Pressure Requirement (mmHg): 0

NG Fuel Pressure Requirement (wc): 0

NG Fuel Pressure Requirement (mmHg): 0