Pressure Washer | 3100PSI Electric Start Kit

Starting At: $589.00

3100PSI Electric Start Kit | Pressure Washer

Featuring effortless one-touch electric start capabilities, 12’ power broom and soap blaster cleaning attachments and flexible performance settings, the Generac 3100 PSI residential grade pressure washer with Electric Start is simple to start and easy to use.  

Electric start one touch push start provides reliable, hassle-free startups  

Powerful Horizontal Generac OHV Engine – Delivers up to 4x longer engine life* and 3x longer run time** than vertical shaft engines 

Lithium-ion battery and charger included (battery will provide up to 50 starts)   

PowerDial™ gun allows you to easily adjust the pressure needed between four different tasks - car, wood, concrete and soap - at your fingertips   

Power Broom attachment included!  The Power Broom is equipped with high pressure nozzles to clean 4X faster than standard nozzles   

Soap Blaster attachment included! Soap Blaster attachment sprays soap 3X farther than a standard nozzle tip to penetrate tough stains and improve cleaning results   

25 foot UberFlex™ hose, most flexible hose in the industry; kink resistant, non-marring   

Horizontal axial cam pump allows for easy access hose connections  

Never-flat wheels provide easy transport on rugged terrain and up stairs   

Includes 4 quick-change nozzle tips: 0°, 25°, 40° and soap  

On-board detergent tank for added convenience  

*Generac horizontal shaft engines expected life/emissions rating of 500 hours vs average small vertical shaft engine life/emissions rating of 125 hours 

**Based on 3.2qt fuel tank size vs average small vertical shaft engine 1.2qt fuel tank size 

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Tank Capacity (gal): 0

Fuel Tank Capacity (l): 0

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method:

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type:

Engine Size:

Weight (kg): 0

Weight (lb): 0

Pump Type (power washer):

Spray Gun:

Max Run Time: 0

Flow Rate (gal/min): 0

Flow Rate (l/min): 0

PSI:

Cleaning Power (PSI * GPM):

Low Water Shutoff:

Chemical Tanks Included: 1

Chemical Tank Capacity (gal): 0

Chemical Tank Capacity (l): 0