Speedwash

Pressure Washer | Speedwash™ 2900PSI

Starting At: $419.00

Speedwash™ 2900PSI | Power Washer

Generac’s SpeedWash™ residential grade pressure washers provide you with a complete washing system featuring best-in-class cleaning power. This complete cleaning system includes a family of innovative cleaning attachments to deliver better cleaning results in less time.

Powerdial™ Ergonomic Spray Gun

PowerDial™ ergonomic spray gun allows you to easily adjust the power needed between four different tasks – car, wood, concrete and soap – at your fingertips.

Turbo Nozzle

Turbo nozzle attachment with rotating pinpoint stream is designed to remove stubborn dirt and grime off tough surfaces 30% faster than standard nozzles.

Soap Blaster

Soap Blaster attachment sprays soap 3X farther than a standard nozzle tip to penetrate tough stains and improve cleaning results.

25' High Pressure Flex Hose

25 foot high pressure flex hose, most flexible hose in the industry; kink resistant, non-marring.

Powerful Generac Engine

Powerful Generac 196cc OHV engine delivers maximum cleaning performance.

Easy-Access Pump

Horizontal axial cam pump with easy-access hose connections alleviates kneeling on the ground to connect hoses.

Nozzle Tips Included

Includes 4 quick-change nozzle tips: 0°, 25°, 40° and soap.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series: Speedwash

Fuel Tank Capacity (gal): 0

Fuel Tank Capacity (l): 0

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 3

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method: Recoil

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type: OHV

Engine Size:

Weight (kg): 25.9

Weight (lb): 57

Pump Type (power washer): Axial Cam

Spray Gun: PowerDial

Max Run Time: 0

Flow Rate (gal/min): 2.4

Flow Rate (l/min): 9

PSI: 2900

Cleaning Power (PSI * GPM):

Low Water Shutoff:

Chemical Tanks Included: 1

Chemical Tank Capacity (gal): 0

Chemical Tank Capacity (l): 0