SpeedWash

Pressure Washer | Speedwash™ 3200PSI

Starting At: $529.00

Speedwash™ 3200PSI Pressure Washer System

Generac’s SpeedWash™ residential grade pressure washers provide you with a complete washing system featuring best-in-class cleaning power. This complete cleaning system includes a family of innovative cleaning attachments to deliver better cleaning results in less time.

Powerdial™ Ergonomic Spray Gun

PowerDial™ ergonomic spray gun allows you to easily adjust the power needed between four different tasks – car, wood, concrete and soap – at your fingertips.

Power Broom

Power broom attachment is equipped with high pressure nozzles to clean 4X faster than standard nozzles.

Turbo Nozzle

Turbo nozzle attachment with rotating pinpoint stream is designed to remove stubborn dirt and grime off tough surfaces 30% faster than standard nozzles

Soap Blaster

Soap Blaster attachment sprays soap 3X farther than a standard nozzle tip to penetrate tough stains and improve cleaning results.

25' High Pressure Hose

Kink resistant, non-marring.

Powerful Generac Engine

Powerful Generac 196cc OHV engine delivers maximum cleaning performance.

Brass Head Axial Cam Pump

Brass head axial cam pump lasts 2X longer than aluminum head pumps.

Nozzle Tips Included

Includes 4 quick-change nozzle tips: 0°, 25°, 40° and soap.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series: SpeedWash

Fuel Tank Capacity (gal): 0.8

Fuel Tank Capacity (l): 3

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0.6

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method: Recoil

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type: OHV

Engine Size:

Weight (kg): 28.3

Weight (lb): 62

Pump Type (power washer): Axial Cam

Spray Gun: PowerDial

Max Run Time: 0

Flow Rate (gal/min): 2.7

Flow Rate (l/min): 10.2

PSI: 3200

Cleaning Power (PSI * GPM):

Low Water Shutoff:

Chemical Tanks Included: 1

Chemical Tank Capacity (gal): 0

Chemical Tank Capacity (l): 0