Image of fuel tank monitor and mobile link app

Propane Monitoring 

Easily track & monitor propane fuel level

The Generac cellular fuel level monitor measures the amount of propane fuel remaining in your tank to make sure your generator is ready to run. Download the Mobile Link app to monitor your fuel from anywhere, to know your consumption and plan for deliveries. Feel secure knowing that your propane generator has the fuel it needs to respond at a moment's notice.

  • Connect in minutes

    Simple setup with the Mobile Link app. See your tank level anytime, from anywhere.

  • Eliminate run outs

    Eliminate run-outs by knowing when your tank gets low, keeping your generator ready to run

  • Peace of mind

    Feel secure knowing that your generator has the fuel it needs to keep your home safe

Tank monitor features & capabilities

  • Simple, user-friendly installation in less than 5 minutes
  • Reliable 4G LTE cellular connection ensures coverage in hard-to-reach areas
  • Compact, sleek design installs on both above-ground and in-ground tanks
  • Magnetic back for direct LP tank mounting
  • Propane tank level viewable with any Android.iOS device or computer
  • Clear LED feedback on the monitor for cellular connection setup
  • Field-replaceable AA batteries with 5+ years of battery life
  • RD3 gauge-compatible - if you do not have an RD# gauge, a replacement gauge can be ordered and easily swapped out
  • Integrates with Mobile Link to view home standby generator tank level data
  • Converage for all major US cellular carrier(Verizon,AT&T, T-Mobile, US Cellular) and regional carriers
  • Trending capacity and historical usage info*
  • Real time alerts for low LP fuel level
Image of a tank monitor with orange circle
Banner image of a electronic devices with Mobile Link logo

Need more help with Mobile Link? 

Visit the Mobile Link support center
Banner image of a propane monitor being used

Purchase an accessory from your local dealer 

Your local service dealer can monitor your generator for you! They can provide proactive service and maintenance to improve the longevity of your generator investment, whether you are home or away.