The most logical way to determine your needs is to envision your home without power. Some outages may be short in duration, while others could last for days or weeks. What would your family miss during an outage? With some basic information, you can determine an estimated size by using our Generator Sizing Calculator.
The very best way to understand your options and work within your budget is to schedule a free in-home assessment. During your consultation, you will receive the personalized attention and detailed evaluation you need to find a solution that works for your need.
With the broadest product line available, essential circuit coverage starts with the economically priced Generac PowerPact™ Series. Other systems are available to cover virtually any application:
Essential Circuit Coverage – Generac takes the guesswork out of sizing by offering prepackaged Guardian Series generator systems. The generator is paired with a transfer switch containing a predetermined number of circuits based on the generator’s kW power rating. Each circuit is directly connected to a matched circuit on the home’s main circuit breaker panel, providing electricity to that specific appliance or area of the home.
Managed Whole House Coverage – You can get more coverage with less generator, up to whole house coverage, by pairing a smaller generator with one of Generac’s load shedding options. This creates a managed power solution where non-essential circuits are shed when the generator approaches maximum capacity. They are cycled back on when essential circuits no longer require power, so all circuits receive power at different times.
Complete Whole House Coverage – Easily cover every circuit in your home by pairing one of Generac’s larger kW units and the proper transfer switch to provide full coverage. No circuit is ever left uncovered, so every appliance is available every minute.
Explore our automatic home backup solutions