Modular QT Series Automatic Standby Generators

Modular QT Series

For commercial and light industrial applications requiring between 100 and 1500 kW of backup power, the MQT 100 and MQT 150 provide the ideal solution. As both an extension of the QT Series and members of our Modular Power System (MPS) family, MQT units offer the best of two industry-leading technologies.

Like the rest of the QT Series, the MQT100 and MQT150 are pre-configured models that operate on clean-burning natural gas, so there are no fuel storage issues and run times are virtually unlimited. Unlike the QT Series, they are equipped with the G-200 Controller with integrated paralleling capability for synchronization of multiple gensets, load shedding, load sharing and relay protection.

MQT models feature built-in redundant coverage of critical loads, the ability to quickly and easily add units as power requirements increase and the flexibility to place units together or apart. They are readily available, easy to install and light enough to be roof mounted. With MQT, big generator power and the superior reliability of a parallel system is now affordable for mid-sized businesses.