Modular Power Systems (MPS)

Modular Power Systems Industrial Standby Generators

For large standby power applications that require exceptional reliability, Generac Modular Power Systems (MPS) are the superior solution.

MPS combines the output of multiple smaller gensets to meet requirements up to 9000 kW without the addition of expensive switchgear. That means you get the redundancy and superior reliability of a parallel system at a price that is often far less than the cost of a large, single-engine genset. If a genset is offline for servicing, your critical loads are still covered.

With MPS, there's no need to oversize your backup system to accommodate potential growth. Simply buy the system you need today and easily add gensets as your power needs increase. MPS gensets can be separated and are light enough for roof mounting, so you can take better advantage of available space.

Add in easy installation, simplified service and the shortest lead times in the industry and it's easy to see why Generac MPS is the smart choice.

Fuel Options
  • Diesel
  • Gaseous
  • Bi-Fuel™
  • Combination