Single Engine Industrial Automatic Standby Generators

Single Engine Industrial Automatic Standby Generators

Generac single engine industrial gensets have earned a reputation for delivering exceptionally reliable, efficient and cost effective power. Custom configured to meet the specific requirements of each application, these rugged gensets are noted for their dependability and long life in even the most challenging environments.

Driving the systems are high quality engines that have proven their performance and reliability in the demanding trucking industry and other heavy duty industrial applications. In addition to the cost advantages, these high volume engines are easily serviced by any qualified diesel technician, and replacement parts and maintenance items are readily available.

All other major components, including alternators, enclosures, base tanks, controllers and transfer systems are designed and manufactured by Generac. Our PowerManager® control system is so far ahead of the industry we even had to develop our own control software to take full advantage of all its capabilities. Our exclusive GenLink® software makes it easy to monitor system performance and manage multiple sites remotely via computer.

Fuel Options

  • Diesel 10 to 600 kW
  • Gaseous 10 to 300 kW
  • Bi-Fuel™ 600 kW