22-150 kW Liquid-Cooled Automatic Standby Generators
 |
Exceptional Value Environmentally Friendly Exclusive Quiet-Test™ Feature
22 to 150 kW
|
The Generac QT Series makes standby power a sound investment for residential, commercial and light
industrial applications. These revolutionary generators are exceptionally quiet, environmentally friendly and so
affordable they can often pay for themselves during a single power outage in commercial and industrial
applications.
Generac's exclusive Quiet-TestTM feature allows the engine to run at slower speeds during the weekly self-test,
resulting in sound levels comparable to a car idling in the driveway. Natural gas operation means fewer exhaust
emissions and no diesel odor. A reliable, continuous supply of natural gas eliminates refueling and there's
no need for expensive double-walled diesel tanks, no fuel maintenance and no risk of environmental liability from
fuel spills.
- Quiet-Test™: Patent-pending, self-test feature makes the QT Series 50% quieter and more fuel efficient during the generator's weekly self-test cycle
- Superior Paint: Tough, textured powder coat paint finish for unmatched durability and all weather protection
- Clean Burning Fuel: Natural gas or LPV
- Aluminum Enclosures: Some models come equipped with all aluminum enclosures to better withstand the elements in highly corrosive environments.
- UL Listed: For safety and certified power ratings
|
Model Number
|
QT022
|
QT025 |
QT025 |
|
Rated Power (LP / NG)
|
22/22
|
25 |
25 |
|
Rated Amps @ 60 Hz (LPV / NG)
|
|
|
|
240 V, 1Ø (LP / NG)
|
92 / 92
|
104 / 100 |
104 / 100 |
|
3 Phase Models
|
76 / 76
|
87 / 84 |
87 / 84 |
|
Engine
|
2.4L, 4 Cylinder
|
1.6L, 4 Cylinder |
2.4L, 4 Cylinder |
|
Alternator RPM
|
1800
|
3600 |
1800 |
|
Enclosure
|
Aluminum
|
Steel |
Aluminum |
|
Sound Level (dBA @ exercise)
|
61
|
62 |
54 |
|
(dBA @ normal operation)
|
70
|
74 |
60 |
|
Dimensions (L" x W" x H")
|
62 x 29 x 34
|
62 x 29 x 34 |
77 x 34 x 45 |
|
Compatible Transfer Switches
|
RTS
|
RTS |
RTS |
|
Unit Weight (lbs.)
|
895
|
875 |
1255 |
|
Accessories
|
|
|
|
Scheduled Maintenance Kit
|
Model 5656
|
Model 5655
|
Model 5656
|
|
Cold Weather Kit
|
Model 5630
|
Model 5629
|
Model 5630
|
Extreme Cold Weather Kit
*For use w/Cold Weather Kit
|
Model 5615
|
Model 5615
|
Model 5616
|
|
PowerMaster
|
Model 5239
|
Model 5239
|
Model 5239
|
|
|