Breadcrumbs

Home > All Products > Generac Chore > Generac 9" Edger (49ST)
  • thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

Generac 9" Edger (49ST)

Model #LER1135GMNG

Starting At

$399.99 MSRP
Where To Buy

Features

POWERFUL 163cc Generac Engine - Easy to start and designed for long life

6" Curb Hop - Curb hopping ability allows for maneuverability and edging along elevated curbs

Bevel Cut - Blade angel adjusts +/- 15 degrees for bevel edging capabilities

9” 3 Point Edging Blade

6 Adjustable Edging Depths - .5“- 3”

4-Wheel Design – Allows for ease of movement and control wall edging

Machine Warranty: 2 years residential; 90 days commercial

Powerful 9" Edger

Powered by a Generac 163cc engine the GC8000E won’t bog down in tough soil, and the versatile 4 wheel design allows for adjustable curb hopping. The blade can also adjust 15 degrees to create beveled edges around garden beds.






 

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 5 out of 5 by from Fantastic Absolutely the best edger I’ve ever owned. I’ve had several. Built very well and heavy duty. Plenty of power with no stalling.worth the price. Love it !
Date published: 2024-03-31
Rated 5 out of 5 by from Edger Edger works as expected, it is well worth the price I paid for it.
Date published: 2023-06-15
  • y_2024, m_5, d_7, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_, sid_GNRC EDGER 163 CC MS GC8000E, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
Generac 9" Edger (49ST) is rated 5.0 out of 5 by 2.
  • y_2024, m_5, d_7, h_3
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_2
  • loc_, sid_GNRC EDGER 163 CC MS GC8000E, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 150ms
  • REVIEWS, PRODUCT