If you’ve got a tough job to do, look no further than the XD5000E generator.
The sturdy steel frame features an integrated lifting eye for easy transport and on-site security. 6% total harmonic distortion — for smooth operation of tools, appliances, even sensitive electronics. And it’s engineered to keep on running, thanks to its large fuel tank.
Integrated lifting eye allows for easy transport and security on the jobsite
12-gallon fuel tank provides a long run-time of 32.4 hours @ 50% load
Yanmar LW Series 435cc air-cooled direct injection, industrial-grade diesel engine
1-1/4” steel cradle for added strength and durability
Battery and Portability kit including handles, wheels and front foot sold separately
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Fuel Type: Diesel
Fuel Tank Capacity (gal): 12
Fuel Tank Capacity (l): 45.4
Oil Type: Diesel
Oil Capacity (qt): 1.7
Oil Capacity (l): 1.6
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Electric Start
Battery Included:
Battery PN:
Battery Type: Group U1
Battery Size: 12V 35Am
Wheel Kit Included:
Engine Type: 4-cyl In-line
Engine Size:
Length (in): 33.1
Length (cm): 84.08
Width (in): 22.5
Width (cm): 57
Height (in): 25.6
Height (cm): 65
Weight (kg): 114
Weight (lb): 252
Running Watts (W): 5000
Starting Watts: 5500
Run Time @@ 50% Load (hr): 32.4
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: