Portable Generator Transfer Switches

Safely deliver the full power of your portable generator to your home's electrical system with a Generac manual transfer switch. Never run an extension cord from your portable generator to your individual appliances again.

* All pricing listed is in US dollars and is intended for our customers within the United States. For pricing specific to your region, please consult with your local Generac dealer.

{0} 5 results showing

  • Product

    Single Load 100A Manual Transfer Switch

    Base Model/SKU: G006334_

    Model Number: G0063341

  • Product

    Single Load 60A Manual Transfer Switch

    Base Model/SKU: G006333_

    Model Number: G0063331

  • Product

    30-Amp 1-2 Circuit Manual Transfer Switch

    Base Model/SKU: G006377_

    Model Number: G0063771

  • Product

    Whole House 200A Utility / 30A Generator Manual Transfer Switch

    Base Model/SKU: G0063820_

    Model Number: G0063821

  • Product

    Whole House 200A Utility / 50A Generator Manual Transfer Switch

    Base Model/SKU: G006335_

    Model Number: G0063351