Pressure Washer | 2900PSI 2.4GPM

2900PSI 2.4GPM | Pressure Washer

Generac’s 2900 PSI power washer gives you cleaning power, reliability and –above all – ease of use in an affordable, compact unit you can use to clean everything from patio furniture to driveways and decks. The user-friendly design makes it easy to assemble, connect hoses, move almost effortlessly regardless of terrain, and clean longer and more comfortably.

Axial Cam Pump With Easy Access Hose Connections - Easily make hose connections without having to kneel on the ground.

Powerful 196CC Generac OHV Engine - Delivers maximum cleaning performance and reliability.

Oversized Never-Flat Tires - Take your pressure washer anywhere around your home, regardless of the terrain.

Convenient Detergent Tank - Convenient on-board ½ gallon detergent tank for hassle free cleaning

Ergonomic Spray Gun – Cushion grip extends use. Easy-to-pull trigger reduces fatigue.

Quick-Change Nozzle Tips – Includes 4 tips: 0°, 25°, 40°, and soap applicator.

User-friendly Controls – Easy access to engine controls - on/off, choke, and fuel shutoff.

25' High Pressure Hose – Connects to the rear of the spray gun for maximum convenience.

Integrated Spray Gun Holder – Holds spray gun securely during transport and storage.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Tank Capacity (gal): 0

Fuel Tank Capacity (l): 0

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method:

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type:

Engine Size:

Weight (kg): 0

Weight (lb): 0

Pump Type (power washer):

Spray Gun:

Max Run Time: 0

Flow Rate (gal/min): 0

Flow Rate (l/min): 0

PSI:

Cleaning Power (PSI * GPM):

Low Water Shutoff:

Chemical Tanks Included: 1

Chemical Tank Capacity (gal): 0

Chemical Tank Capacity (l): 0