OneWash™

Pressure Washer | OneWash™ 2000-3100PSI 2.8GPM

OneWash™ 2000-3100PSI 2.8GPM

The new OneWash™ from Generac. It’s four power washers in one. The OneWash features the largest, most powerful engine in its class. And the innovative PowerDial™ provides total control at the turn of a dial, so you can easily adjust the intensity of the spray to clean a wide range of surfaces, all with a single, easy-to-use control.

 

Powerdial™ Variable-Power Control

Provides total control at the turn of a dial. Easily adjust the intensity of the spray to clean a wide range of surfaces with a single, easy-to-use control.

Folding Handle

Lets the already compact OneWash take up even less space in your garage or shed during storage. Makes it easy to transport, too.

Drainable Detergent Tank

Integrated 3/4 gallon tank with drain plug provides convenient onboard storage for cleaning detergents. Can be quickly emptied and cleaned with a garden hose.

Axial Cam Pump With Easy Access Hose Connections

Easily make hose connections without having to kneel on the ground.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series: OneWash™

Fuel Tank Capacity (gal): 0

Fuel Tank Capacity (l): 0

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 3

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method: Recoil

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type:

Engine Size:

Weight (kg): 31.1

Weight (lb): 68.5

Pump Type (power washer): Axial Cam

Spray Gun: Ergonomic

Max Run Time: 0

Flow Rate (gal/min): 2.8

Flow Rate (l/min): 10.6

PSI: 3100

Cleaning Power (PSI * GPM):

Low Water Shutoff:

Chemical Tanks Included: 1

Chemical Tank Capacity (gal): 0

Chemical Tank Capacity (l): 0