Generac’s C20 chemical pump features a sturdy design, simplified priming, fiberglass-reinforced components and carbon ceramic seals to support a variety of chemical pumping needs in almost any environment.
Durable design Reinforced fiberglass pump ideal for clean water, chemical, herbicide, pesticide and fertilizer transfer
Generac 223cc engine with splash lubrication provides a long engine life
Onboard instructions with icons on key touch points makes this pump easy to use
Easy Prime™ funnel design for quick and easy priming
Color-coded suction and discharge ports to ensure correct hose connections
High performance pump easily pumps up to 164 gallons per minute
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Pump Type (water pumps):
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0.57
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N: 0k84300191
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Flow (hr): 0
Max Flow (gal/min): 164
Max Flow (l/min): 0
Max Total Head (ft): 149
Max Total Head (mm): 0
Max Suction Lift (ft): 26
Max Suction Lift (mm): 0
Solids Handling (mm): 1.59
Solids Handling (inch): 0.06
Mechanical Seal Type:
Suction Port Diameter (npt): 0
Discharge Port Diameter (npt): 0
Hose Kit Included:
Discharge Hose Length (ft): 0
Discharge Hose Length (m): 0
Suction Hose Length (ft): 0
Suction Hose Length (m): 0
Product Type: