Tackle big jobs faster with a CW20, featuring a powerful Generac 208cc OHV engine and custom Easy Prime™ funnel design for quick and easy priming. Its durable silicon carbide mechanical seals and cast iron volute and impeller keep this pump running longer and more efficiently.
Durable 7/8” frame to withstand the harsh environment
Generac 208cc engine with low-oil shut down
Onboard instructions with icons of key touch points make this pump easy to use
Easy Prime™ custom funnel design with tethered priming cap for quick and easy priming
Color-coded suction and discharge ports to ensure the correct hose connections (Blue = Discharge; Green = Suction)
Easily pumps up to 158 gallons per minute
Silicon carbide mechanical seal for long life
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Pump Type (water pumps):
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N: 0H33750169
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Flow (hr): 0
Max Flow (gal/min): 0
Max Flow (l/min): 0
Max Total Head (ft): 0
Max Total Head (mm): 0
Max Suction Lift (ft): 0
Max Suction Lift (mm): 0
Solids Handling (mm): 0
Solids Handling (inch): 0
Mechanical Seal Type:
Suction Port Diameter (npt): 2
Discharge Port Diameter (npt): 2
Hose Kit Included:
Discharge Hose Length (ft): 0
Discharge Hose Length (m): 0
Suction Hose Length (ft): 0
Suction Hose Length (m): 0
Product Type: