Base Model #: 7732 | Variant #: G0077320
Starting At: $399.00
Tackle big jobs faster with a CW20K, featuring a powerful Generac 208cc OHV engine and custom Easy Prime™ funnel design for quick and easy priming. Its durable silicon carbide mechanical seals and cast iron volute and impeller keep this pump running longer and more efficiently.
Durable 7/8” frame to withstand the harsh environment
Generac 208cc engine with low-oil shut down
Onboard instructions with icons of key touch points make this pump easy to use
Easy Prime™ custom funnel design with tethered priming cap for quick and easy priming
Color-coded suction and discharge ports to ensure the correct hose connections (Blue = Discharge; Green = Suction)
Easily pumps up to 158 gallons per minute
Silicon carbide mechanical seal for long life
All inclusive kit includes 12 foot suction hose, 25 foot discharge hose, and strainer
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Pump Type (water pumps):
Fuel Tank Capacity (gal): 0.95
Fuel Tank Capacity (l): 3.6
Oil Type:
Oil Capacity (qt): 0.6
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N: 0H33750169
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Flow (hr): 0
Max Flow (gal/min): 158
Max Flow (l/min): 0
Max Total Head (ft): 108
Max Total Head (mm): 0
Max Suction Lift (ft): 26
Max Suction Lift (mm): 0
Solids Handling (mm): 0
Solids Handling (inch): 0
Mechanical Seal Type:
Suction Port Diameter (npt): 2
Discharge Port Diameter (npt): 2
Hose Kit Included:
Discharge Hose Length (ft): 25
Discharge Hose Length (m): 0
Suction Hose Length (ft): 12
Suction Hose Length (m): 0
Product Type: