Base Model #: RTSI200M3_ | Variant #: RTSI200M3
Designed for use with 50 Hz single phase generators, this switch features an aluminum NEMA 3R enclosure that is certified to IEC IP54, and utilizes a Heavy Duty Generac Contactor that is UL recognized under UL1008.
This switch features a 5 year limited warranty.
Designed to give options as to whether to install indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris.
We stand by our high-quality, innovative product design with a strong 5-year limited warranty.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Rated Amperage: 100
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding: Built-In
Circuited:
Circuited Quantity: 0
Home Link:
Whole House:
Single Load:
Voltage: 110V 220V 1Ø 50 Hz
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: