Base Model #: RTSN600K3_ | Variant #: RTSN600K3
Starting At: $5,799.00
This Non-service Entrance 600A three phase automatic switch features a NEMA 3R outdoor rated enclosure and a heavy duty contactor designed for years of service.
This switch features a 2-year limited warranty.
Designed to give options as to whether to install indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris.
We stand by our high-quality, innovative product design with a 2-year limited warranty.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Rated Amperage: 600
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding: Built-In
Circuited:
Circuited Quantity: 0
Home Link:
Whole House:
Single Load:
Voltage: 277V 480V 3Ø 60 Hz
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: