Base Model #: RXG10EZA1W_ | Variant #: RXG10EZA1W
Starting At: $769.00
Combining the meter socket and the automatic transfer switch, this Integrated Meter Service Entrance rated transfer switch is designed to be an all-in-one design that meets NEC® emergency disconnect requirements. Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.
This switch features a 5 year limited warranty.
We stand by our high-quality, innovative product design with a strong 5-year limited warranty.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Rated Amperage: 50
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 1
Load Shedding: Built-In
Circuited:
Circuited Quantity: 10
Home Link:
Whole House:
Single Load:
Voltage: 120V 240V 1Ø 60 Hz
Enclosure Type: 1
Load Shed Integrated:
Canada Approved: