Base Model #: RXG24SHA1_ | Variant #: RXG24SHA1
Starting At: $799.00
This 24 space, 40 circuit NEMA 1 enclosure transfer switch is a Service Entrance rated panel that integrates the main breaker, transfer switch, and load center into one unit. Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.
This switch features a 5 year limited warranty.
This switch can act as your utility service entrance disconnect for installation in the United States, as the switch has a built in service disconnect breaker.
Manage up to four HVAC loads with no additonal hardware needed, providing a more efficient system, and allowing you to reduce the size of the generator needed to protect your home.
This enclosure is built to be installed indoors, and keeps the internal components of the switch safe from large debris and dust.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Rated Amperage: 100
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 1
Load Shedding:
Circuited:
Circuited Quantity: 24
Home Link:
Whole House:
Single Load:
Voltage: 120/240 1Ø
Enclosure Type: 1
Load Shed Integrated:
Canada Approved: