• thumbnail
  • thumbnail
  • thumbnail
  • thumbnail
main product image

GB1000

Model #G0080250

Starting At

$899.00 MSRP
Where To Buy

Generac GB1000 Portable Power Station

From camping trips to tailgate parties, the jobsite to power outages— the battery powered GB1000 Portable Power Station provides clean, quiet, emission-free electricity, giving you the power to make moments into memories. Enjoy indoor-outdoor energy with no gas, no odors and no loud motors. The GB1000 can power a wide range of electronics, such as phones, refrigerators, sump pump, laptops, drone batteries, power tools and more, featuring integrated AC and 12V DC outlets, and a 15W wireless charging pad. At just 29 lbs., simply grab hold of the ergonomic handle and take your power station from place to place, keeping cords and cables neat and tidy in the onboard storage compartment. See all of your key information on large, multi-color 4.7” display, and when it’s time, recharge the GB1000 with Fast Solar Charging, featuring a built-in MPPT controller with no controller accessory needed (solar panels sold separately), or recharge via household outlets, 12V car plugs, and any combination of methods. For more than 60 years, Generac has been a trusted provider of power generation equipment, creating products that give you the freedom to take charge of your world. 

Clean, Emission-Free, Portable Power – Take it with you wherever you go, indoors or out. 

Versatile Fast Recharging – Recharge from 0-80% in 2.1 hours from a wall outlet (GB1000). Also supports input from solar, car and generator. Combine charging methods for even faster recharge times.

Compact, Durable Design – Lightweight and easy to use with durable enclosure, ergonomic handle, and on-board storage.

Wireless Charging Pad – 15W wireless charging for compatible devices. 

Large Multi-Color 4.7" Display –View charge level, remaining runtime and other key info at-a-glance.

Fast Solar Charging with Built-In MPPT Controller – No controller accessory needed. Solar panels sold separately.

Available Accessories –Get even more out of your Generac Portable Power Station with the available 200W and 450W Charge Enhancers, 30A Paralleling Kit and 100W Solar Panel accessories. Each sold separately.

Generac GB1000 Portable Power Station

 

FREQUENTLY ASKED QUESTIONS ABOUT PORTABLE POWER STATIONS

Are these products available in both the United States and Canada?
Yes.

Are these products built in the United States?
No.

Will marketing material be available in French?
Yes, the spec sheet and technical documents are available in English, Spanish, and French. Please visit Generac.com to find these documents.

At what point of discharge should I recharge my battery, and is operating to low state of charge necessary before recharging?
Depth of discharge; or how much of the 100% to 0% State of Charge (SOC) is used does affect the battery capacity. Operating your battery to 0% before recharging will reduce the battery capacity more than recharging at a higher SOC%. Your battery can be recharged at any level of SOC%.

Can I use the GB1000/GB2000 outside?
Yes, both models are rated for temporary outdoor use. Note: The power stations should NOT be exposed to rain or moisture.

Can the GB1000/GB2000 be discharged at the same time it is charging?
Yes, both models can be simultaneously charged and discharged. Note: Pass-through charging can reduce battery life.

How do I estimate the operating time for a device?
Estimated operating time (hrs) = Capacity (Wh) * 0.8 / Device Load (W)

How do I silence the beeping sound when pressing buttons?
Hold the DISPLAY button for five (5) seconds.

How do you recharge the unit?
AC or DC charging is available, and methods can be combined for faster charging. The unit comes with an AC charging cord, 12V DC car adapter and universal solar panel adaptor cord.

How does the paralleling between the power bank and portable inverter work?
You can link the portable power stations with Generac inverters up to 2500 watts with the available Generac 30A Parallel kit. This will allow you to increase the total available output watts by combining both units.

How long does it take for the portables generator(s) to recharge to 100%?
The GB1000 takes 2.1 hours and the GB2000 takes 3.3 hours to reach 80% charge from the included AC charging cord.

How much faster can you charge with the charge enhancers?
The 200W charge enhancer can be used with both the GB1000 and GB2000 and delivers up to 25% faster charging. The 450W charge enhancer is designed for use with the GB2000 and delivers up to 50% faster charging.

What are our options to sell the solar recharging units?
Generac offers a 100W solar panel available as an accessory. Up to four solar panels can be used together.

What other accessories are available for the GB1000 and GB20000?
We have a 200W and 450W charge enhancer, 100W solar panel, and parallel kit available.

Why does the power station show power output when I don’t have anything plugged in?
The power station uses power for the display, fans, inverter, etc. Power usage is shown on the LCD display for user awareness.

Will there be minimum ordering requirements for dealers? If so, will there be price breaks based on volume?
No minimum order requirement

 

Generac values your feedback!

When writing your review, please consider the following guidelines:

  • Prior to providing a review, refer to a product’s documentation to ensure that unit is being used and maintained properly
  • Alluding to issues incurred in the wake of negligent maintenance or improper use will void review submissions
  • Focus on your experience with the product and its features
  • Provide details about why you liked or disliked a product
  • Reviews submitted for products other than those listed will be rejected immediately
  • Any product reviews referencing independent authorized dealers, service providers, or retailers by name will NOT be posted. (Dealer reviews can be provided here)
  • All submitted reviews are subject to the terms set forth in our Terms of Use

We reserve the right not to post your review if it contains any of the following types of content or violates other guidelines:

  • Obscenities, discriminatory language, or other language not suitable for a public forum
  • Advertisements, “spam” content, or references to other products, offers, or websites
  • Email addresses, URLs, phone numbers, product serial numbers, physical addresses or other forms of contact information
  • Critical or spiteful comments on other reviews posted on the page or their authors

If you wish to share feedback with us about product selection, pricing, ordering, delivery, or other customer service issues, please do not submit this feedback through a product review. Instead, contact us directly.

Enjoy writing your review!

Rated 1 out of 5 by from battery wont hold a charge Opened box GB 2000 was at 22% battery charge. Charged to 100% . Turned it off. The next day it was at 60% about 8-10 hours later. Charged again to 100 % . After 4-5 hours came back turned it on 89%. Customer service said open it up and bring the battery to a automotive store for a free test. I am bringing it back to where I got it. My parents had a Generac home standby for 20 + years without problems but this unit has issues .
Date published: 2023-12-30
Rated 5 out of 5 by from New Camping Companion Took camping came home with 5% battery. Using the solar panel for 11 hours on a partially cloudy day in October in WI, charged battery 46%. Looking at 2nd panel, since the battery can use 2 at once. My friends and family are all looking into getting their own now.
Date published: 2023-10-18
Rated 5 out of 5 by from New Camping Companion Took camping with 100% battery life...charged 2 dead & cold phones = 6% battery. Ran a CPAP and electric starter on a gas powered heater = 28% battery. Filled air mattresses and camped for 3 nights...still came home with 5% battery. Using the solar panel for 11 hours on a partially cloudy day in October in WI, charged battery 46%. Looking at getting a 2nd panel. My friends and family are all looking into getting their own now.
Date published: 2023-10-18
Rated 5 out of 5 by from Great Buy received with 28% charge and using outlet took about 3 hours for full charge, shuts off automatically when fully charged. as a test ran refrigerator, fan and routers for an hour with no problem. took 7% of charge. primary reason for purchase was silent home backup power to complement our gas generator. so far very impressed and recommend it.
Date published: 2023-10-11
Rated 5 out of 5 by from Big Battery capacity My friend forgot to charge their power bank. This big battery had enough power to fully charge their power bank and had plenty of power left to spare. I had enough to change multiple devices for 4 days and use an electric tea kettle several times on top of that.
Date published: 2023-10-06
Rated 5 out of 5 by from Perfect addition to a tailgate With the return of college football, the GB1000 Portable Power Station was the perfect addition to our tailgate! It provided ample power for our devices and entertainment needs throughout the game. When the weather took a turn for the worse, it performed just as well indoors and quietly ran in the background.
Date published: 2023-09-06
Rated 4 out of 5 by from Useful as a means to ferry power. As a Generac employee, I was invited to test the product in exchange for my honest feedback. I used the GB1000 while camping with a tent trailer where there was no power on the sites. We camped there for 8 days. I was able to run my 12V electric for 18 hours on a full charge of the battery. The real win was that it was overcast the entire time, so our solar was completely useless. I was able to charge the GB1000 at the convenience station over 2.5h and then simply plug the entire trailer into the battery. That recharged our trailer battery and kept things running for 3 or so days. It was helpful to have constant feedback as to the draw on the battery and the estimated time remaining. Of note, I had the 100W solar as well, but realistically, you'd need 12 hours of direct sunlight to charge this battery. Ideally you would have 300-400W of solar for something this size to be actually useful. Same goes for the 12v charger for use in a vehicle while driving. The battery reported 10-12 hours to reach full charge.
Date published: 2023-09-05
Rated 1 out of 5 by from Doesn't charge Received GB1000 as a promotional product for purchasing 24kw full house generator. The GB1000 doesn't take a charge still doesn't take a charge 24 hours after opening the box. It makes me wonder if I made a major mistake to buy the full house generator now. Service people only offering a power cord as a replacement. That's very sorry Generac.
Date published: 2023-08-25
  • y_2024, m_5, d_11, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_75
  • loc_, sid_GB1000, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getReviews, 0ms
  • REVIEWS, PRODUCT
GB1000 - G0080250 is rated 4.8 out of 5 by 75.
  • y_2024, m_5, d_11, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_75
  • loc_, sid_GB1000, prod, sort_[SortEntry(order=FEATURED, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_generac
  • bvseo_sdk, net_sdk, 3.1.2.0
  • CLOUD, getAggregateRating, 90ms
  • REVIEWS, PRODUCT