Generac’s SpeedWash™ residential grade pressure washers provide you with a complete washing system featuring best-in-class cleaning power. This complete cleaning system includes a family of innovative cleaning attachments to deliver better cleaning results in less time.
PowerDial™ ergonomic spray gun allows you to easily adjust the power needed between four different tasks – car, wood, concrete and soap – at your fingertips.
Turbo nozzle attachment with rotating pinpoint stream is designed to remove stubborn dirt and grime off tough surfaces 30% faster than standard nozzles.
Soap Blaster attachment sprays soap 3X farther than a standard nozzle tip to penetrate tough stains and improve cleaning results.
25 foot high pressure flex hose, most flexible hose in the industry; kink resistant, non-marring.
Powerful Generac 196cc OHV engine delivers maximum cleaning performance.
Horizontal axial cam pump with easy-access hose connections alleviates kneeling on the ground to connect hoses.
Includes 4 quick-change nozzle tips: 0°, 25°, 40° and soap.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series: Speedwash
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 3
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Recoil
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Engine Type: OHV
Engine Size:
Weight (kg): 25.9
Weight (lb): 57
Pump Type (power washer): Axial Cam
Spray Gun: PowerDial
Max Run Time: 0
Flow Rate (gal/min): 2.4
Flow Rate (l/min): 9
PSI: 2900
Cleaning Power (PSI * GPM):
Low Water Shutoff:
Chemical Tanks Included: 1
Chemical Tank Capacity (gal): 0
Chemical Tank Capacity (l): 0