Safely deliver the full power of your portable generator to your home's electrical system with a Generac manual transfer switch. Never run an extension cord from your portable generator to your individual appliances again.
* All pricing listed is in US dollars and is intended for our customers within the United States. For pricing specific to your region, please consult with your local Generac dealer.
{0} 5 results showing
Single Load 100A Manual Transfer Switch
Base Model/SKU: G006334_
Model Number: G0063341
Single Load 60A Manual Transfer Switch
Base Model/SKU: G006333_
Model Number: G0063331
30-Amp 1-2 Circuit Manual Transfer Switch
Base Model/SKU: G006377_
Model Number: G0063771
Whole House 200A Utility / 30A Generator Manual Transfer Switch
Base Model/SKU: G0063820_
Model Number: G0063821
Whole House 200A Utility / 50A Generator Manual Transfer Switch
Base Model/SKU: G006335_
Model Number: G0063351