Starting At
Compatible with portable generators starting at 5kW, the single load manual transfer switch is able to back-up multiple circuits and appliances in your home via a subpanel. The manual transfer switch allows you to provide power to single loads such as a well pump, gas furnace, and septic pump. Additionally, the versatile single load manual transfer switch is capable of delivering power to outlying buildings like a workshop, shed, or garage. Generac recommends installation be completed by a certified electrician. Click HERE to find an electrician in your area.
Provides backup power to multiple circuits and appliances in the home via a subpanel as well as backup power to single loads like your well pump, gas furnace, and septic pump. Compatible with 30 Amp and 50 Amp power inlet boxes and cords.
Allows for safe use of this manual transfer switch inside the home.
Manufacturer backed two-year limited warranty.
Avoid the hassle of running extension cords all over the house to reach the refrigerator, lamps, microwave, and other appliances.
Setup is easy: plug in the single cord and start your generator.
Provide direct power to hardwired appliances such as the gas furnace, well pump, and electric hot water heater and other essential circuits that cannot be connected to extension cords, making a manual transfer switch a necessity.
Our outdoor-rated generator cords, available in multiple lengths (10ft, 25ft, or 50ft) and amperages (20, 30, 50 Amps), connect your portable generator directly to a power inlet box or manual transfer switch.
The power inlet boxes, available in resin or aluminum enclosures and 30 Amp or 50 Amp configurations, enable you to safely connect a portable generator to a manual transfer switch. Once installed, the generator cord simply plugs into the power inlet box to deliver power to your home during an outage.
The spring-loaded flip lid on the power inlet box protects the outlet from insects, moisture, dirt and debris. Compatible with a 30 Amp power inlet box and includes all hardware necessary for installation.