Generac Power Systems offers a full line of industrial transfer switch controllers to fit your every need. This includes the TXC-100 controller used with the TX Series transfer switches, and the ATC-300+ and ATC-900 for the PSTS series transfer switches.
{0} 38 results showing
TXC-100
Base Model/SKU: TXC-100 _
Model Number: TXC-100
ATC-300+
Base Model/SKU: ATC-300+ _
Model Number: ATC-300+
ATC-900
Base Model/SKU: ATC-900 _
Model Number: ATC-900
TX Remote Annunciator
Base Model/SKU: TX Remote Annunciator_
Model Number: TX Remote Annunciator
Remote Annunciator
Base Model/SKU: Remote Annunciator_
Model Number: Remote Annunciator
H-100 Control Panel
Base Model/SKU: H-Panel_
Model Number: H-Panel
Power Zone® Pro Sync
Base Model/SKU: Power Zone® Pro Sync_
Model Number: Power Zone® Pro Sync
G-Panel
Base Model/SKU: G-Panel_
Model Number: G-Panel
Power Zone® 410
Base Model/SKU: Power Zone® 410_
Model Number: Power Zone® 410
Power Zone® Pro
Base Model/SKU: Power Zone® Pro_
Model Number: Power Zone® Pro
Transfer Switch, Automatic | 301 | 100-400Amp | Service Entrance Rated
Base Model/SKU: 301-100-400A_
Model Number: 301-100-400A
Transfer Switch, Automatic | 301 | 600Amp | Service Entrance Rated
Base Model/SKU: 301-600a_
Model Number: 301-600a
Transfer Switch, Automatic | 301 | 800-1000Amp | Service Entrance Rated
Base Model/SKU: 301-800-1000a_
Model Number: 301-800-1000a
Transfer Switch, Automatic |301 | 800-1000Amp | Service Entrance Rated
Base Model/SKU: 301-800-1000a-SE-rated_
Model Number: 301-800-1000a-se-rated
TX Series 301
Transfer Switch, Automatic | 301 | 1200-1600Amp | Service Entrance Rated, Open and Delayed Transition
Base Model/SKU: 301-1200-1600a-se-rated_
Model Number: 301-1200-1600a-se-rated
TX Series 301
Transfer Switch, Automatic | 301 | 1200-1600Amp | Service Entrance Rated, Closed Transition
Base Model/SKU: 301-1200-1600a-se-rated-closed-transition_
Model Number: 301-1200-1600a-se-rated-closed-transition
Transfer Switch, Automatic | 611 | 100-400Amp | Non-Service Entrance Rated
Base Model/SKU: 611-100-400a_
Model Number: 611-100-400a
Transfer Switch, Automatic | 611 | 1200-1600Amp | Non-Service Entrance Rated
Base Model/SKU: 611-1200-1600a_
Model Number: 611-1200-1600a
Transfer Switch, Automatic | 611 | 1200-1600Amp | Non-Service Entrance Rated
Base Model/SKU: 611-1200-1600a__
Model Number: 611-1200-1600a Non SE
Transfer Switch, Automatic | 611 | 600Amp | Non-Service Entrance Rated
Base Model/SKU: 611-600a_
Model Number: 611-600a
Transfer Switch, Automatic | 611 | 800-1000A | Non-Service Entrance Rated
Base Model/SKU: 611-800-1000a_
Model Number: 611-800-1000a
Transfer Switch, Automatic | 611 | 800-1000Amp | Non-Service Entrance Rated
Base Model/SKU: 611-800-1000a-non-se-rated_
Model Number: 611-800-1000a-non-se-rated
Transfer Switch, Automatic | 671 | 1000Amp | Non-Service Entrance Rated
Base Model/SKU: 671-1000a-non-se-rated_
Model Number: 671-1000a-non-se-rated
Transfer Switch, Automatic | 671 | 1000Amp | Non-Service Entrance Rated
Base Model/SKU: 671-1000a-non-se-rated-closed-transition_
Model Number: 671-1000a-non-se-rated-closed-transition
Transfer Switch, Automatic | PSTS | 100-1200Amp | Standard Entrance
Base Model/SKU: psts-100-2600a-se-rated_
Model Number: psts-100-1200a
Transfer Switch, Automatic | PSTS | 100-1600Amp | Standard Entrance
Base Model/SKU: psts-100-1600a_
Model Number: psts-100-1600a-se-rated
Transfer Switch, Automatic | PSTS | 2000-5000Amp | Standard Entrance
Base Model/SKU: psts-2000-5000a_
Model Number: psts-2000-5000a
Transfer Switch, Automatic | PSTS | 1600-5000Amp | Standard Entrance
Base Model/SKU: psts-1600-5000a_
Model Number: psts-1600-5000a
Transfer Switch, Automatic | PSTS | 100-1000Amp | Service Entrance Rated
Base Model/SKU: psts-100-1000a-se-rated_
Model Number: psts-100-1000a-se-rated
Transfer Switch, Automatic | PSTS | 1200-5000Amp | Service Entrance Rated
Base Model/SKU: psts-1200-5000a_
Model Number: psts-1200-5000a-se-rated
Transfer Switch, Automatic | PSTS | 1000-5000Amp | Service Entrance Rated
Base Model/SKU: psts-1000-5000a-se-rated_
Model Number: psts-1000-5000a-se-rated
Transfer Switch, Automatic | PSTS | 200-5000Amp | Service Entrance Rated
Base Model/SKU: psts-200-5000a-se-rated_
Model Number: psts-200-5000a-se-rated
Transfer Switch, Automatic | PSTS | 1000-5000Amp | Service Entrance Rated | Bypass Isolation
Base Model/SKU: psts-1000-5000a-se-rated-bypass-isolation_
Model Number: psts-1000-5000a-se-rated-bypass-transition
Transfer Switch, Automatic | PSTS | 100-1200Amp | Bypass Isolation
Base Model/SKU: psts-100-1200a-bypass-isolation_
Model Number: psts-100-1200a-bypass-isolation
Transfer Switch, Automatic | PSTS | 100-1200Amp | Bypass Isolation | Closed Transition
Base Model/SKU: psts-100-1200a-bypass-isolation-closed-transition_
Model Number: psts-100-1200a-bypass-isolation-closed-transition
Transfer Switch, Automatic | PSTS | 2000-5000Amp | Bypass Isolation
Base Model/SKU: psts-2000-5000a-bypass-isolation_
Model Number: psts-2000-5000a-bypass-isolation
Transfer Switch, Automatic | PSTS | 2000-5000Amp | Bypass Isolation | Closed Transition
Base Model/SKU: psts-2000-5000a-bypass-isolation-closed-transition_
Model Number: psts-2000-5000a-bypass-isolation-closed-transition
Transfer Switch, Manual | PSTS | 100-1200Amp | Double Throw Manual
Base Model/SKU: psts-100-1200a-double-throw-manual_
Model Number: psts-100-1200a-double-throw-manual