Industrial Transfer Switches

Generac offers a full line of Industrial Transfer Switches to meet varying needs from light industrial applications all the way to the most demanding critical installations. All Generac switches offer contacts that are silver composite, which resists pitting or burning, ultimately leading to longer life and the reliability you expect. These switches are ISO 9000 certified, meet all relevant NEC codes, and are rated for full load transfers in critical operating, emergency, legally required, and optional power systems. Generac’s flexible platforms offer a variety of switching technologies for customized solutions to meet any project needs.

{0} 28 results showing

  • Product

    Transfer Switch, Automatic | 301 | 100-400Amp | Service Entrance Rated

    Base Model/SKU: 301-100-400A_

    Model Number: 301-100-400A

  • Product

    Transfer Switch, Automatic | 301 | 600Amp | Service Entrance Rated

    Base Model/SKU: 301-600a_

    Model Number: 301-600a

  • Product

    Transfer Switch, Automatic | 301 | 800-1000Amp | Service Entrance Rated

    Base Model/SKU: 301-800-1000a_

    Model Number: 301-800-1000a

  • Product

    Transfer Switch, Automatic |301 | 800-1000Amp | Service Entrance Rated

    Base Model/SKU: 301-800-1000a-SE-rated_

    Model Number: 301-800-1000a-se-rated

  • Product

    TX Series 301

    Transfer Switch, Automatic | 301 | 1200-1600Amp | Service Entrance Rated, Open and Delayed Transition

    Base Model/SKU: 301-1200-1600a-se-rated_

    Model Number: 301-1200-1600a-se-rated

  • Product

    TX Series 301

    Transfer Switch, Automatic | 301 | 1200-1600Amp | Service Entrance Rated, Closed Transition

    Base Model/SKU: 301-1200-1600a-se-rated-closed-transition_

    Model Number: 301-1200-1600a-se-rated-closed-transition

  • Product

    Transfer Switch, Automatic | 611 | 100-400Amp | Non-Service Entrance Rated

    Base Model/SKU: 611-100-400a_

    Model Number: 611-100-400a

  • Product

    Transfer Switch, Automatic | 611 | 1200-1600Amp | Non-Service Entrance Rated

    Base Model/SKU: 611-1200-1600a_

    Model Number: 611-1200-1600a

  • Product

    Transfer Switch, Automatic | 611 | 1200-1600Amp | Non-Service Entrance Rated

    Base Model/SKU: 611-1200-1600a__

    Model Number: 611-1200-1600a Non SE

  • Product

    Transfer Switch, Automatic | 611 | 600Amp | Non-Service Entrance Rated

    Base Model/SKU: 611-600a_

    Model Number: 611-600a

  • Product

    Transfer Switch, Automatic | 611 | 800-1000A | Non-Service Entrance Rated

    Base Model/SKU: 611-800-1000a_

    Model Number: 611-800-1000a

  • Product

    Transfer Switch, Automatic | 611 | 800-1000Amp | Non-Service Entrance Rated

    Base Model/SKU: 611-800-1000a-non-se-rated_

    Model Number: 611-800-1000a-non-se-rated

  • Product

    Transfer Switch, Automatic | 671 | 1000Amp | Non-Service Entrance Rated

    Base Model/SKU: 671-1000a-non-se-rated_

    Model Number: 671-1000a-non-se-rated

  • Product

    Transfer Switch, Automatic | 671 | 1000Amp | Non-Service Entrance Rated

    Base Model/SKU: 671-1000a-non-se-rated-closed-transition_

    Model Number: 671-1000a-non-se-rated-closed-transition

  • Product

    Transfer Switch, Automatic | PSTS | 100-1200Amp | Standard Entrance

    Base Model/SKU: psts-100-2600a-se-rated_

    Model Number: psts-100-1200a

  • Product

    Transfer Switch, Automatic | PSTS | 100-1600Amp | Standard Entrance

    Base Model/SKU: psts-100-1600a_

    Model Number: psts-100-1600a-se-rated

  • Product

    Transfer Switch, Automatic | PSTS | 2000-5000Amp | Standard Entrance

    Base Model/SKU: psts-2000-5000a_

    Model Number: psts-2000-5000a

  • Product

    Transfer Switch, Automatic | PSTS | 1600-5000Amp | Standard Entrance

    Base Model/SKU: psts-1600-5000a_

    Model Number: psts-1600-5000a

  • Product

    Transfer Switch, Automatic | PSTS | 100-1000Amp | Service Entrance Rated

    Base Model/SKU: psts-100-1000a-se-rated_

    Model Number: psts-100-1000a-se-rated

  • Product

    Transfer Switch, Automatic | PSTS | 1200-5000Amp | Service Entrance Rated

    Base Model/SKU: psts-1200-5000a_

    Model Number: psts-1200-5000a-se-rated

  • Product

    Transfer Switch, Automatic | PSTS | 1000-5000Amp | Service Entrance Rated

    Base Model/SKU: psts-1000-5000a-se-rated_

    Model Number: psts-1000-5000a-se-rated

  • Product

    Transfer Switch, Automatic | PSTS | 200-5000Amp | Service Entrance Rated

    Base Model/SKU: psts-200-5000a-se-rated_

    Model Number: psts-200-5000a-se-rated

  • Product

    Transfer Switch, Automatic | PSTS | 1000-5000Amp | Service Entrance Rated | Bypass Isolation

    Base Model/SKU: psts-1000-5000a-se-rated-bypass-isolation_

    Model Number: psts-1000-5000a-se-rated-bypass-transition

  • Product

    Transfer Switch, Automatic | PSTS | 100-1200Amp | Bypass Isolation

    Base Model/SKU: psts-100-1200a-bypass-isolation_

    Model Number: psts-100-1200a-bypass-isolation

  • Product

    Transfer Switch, Automatic | PSTS | 100-1200Amp | Bypass Isolation | Closed Transition

    Base Model/SKU: psts-100-1200a-bypass-isolation-closed-transition_

    Model Number: psts-100-1200a-bypass-isolation-closed-transition

  • Product

    Transfer Switch, Automatic | PSTS | 2000-5000Amp | Bypass Isolation

    Base Model/SKU: psts-2000-5000a-bypass-isolation_

    Model Number: psts-2000-5000a-bypass-isolation

  • Product

    Transfer Switch, Automatic | PSTS | 2000-5000Amp | Bypass Isolation | Closed Transition

    Base Model/SKU: psts-2000-5000a-bypass-isolation-closed-transition_

    Model Number: psts-2000-5000a-bypass-isolation-closed-transition

  • Product

    Transfer Switch, Manual | PSTS | 100-1200Amp | Double Throw Manual

    Base Model/SKU: psts-100-1200a-double-throw-manual_

    Model Number: psts-100-1200a-double-throw-manual