Mobile Light Tower | CTF-10 | Electric | 32.8 ft | 240W LED

CTF-10 Plug-in Light Tower

The CTF-10 zero emission plug-in light tower is the ideal solution for long term-illumination of medium to large sized working areas. This best in class unit features the highest mast offered in the market (33 ft) and four powerful 240W LED fixtures ensuring high illuminating coverage. Powered by utility power, the CTF-10 provides reliable lighting, with minimal operation costs and no scheduled maintenance.

CTF-10 is a versatile, clean and safe choice for temporary lighting needs of all kinds including: general rental, worksite lighting, music and special events, warehousing and parking lot lighting.

Features & Benefits

Easy to Use

  • No engine
  • No scheduled maintenance
  • Compact footprint for easy transport
  • Telescopic mast
  • Optional Dusk-to-Dawn sensor or timed settings
  • Easy to set up, saving time and manpower

Safe & Efficient 

  • Secure storage minimizes unauthorized tampering
  • Interior cabinet provides safe storage for cords and small tools
  • Shore-powered CTF-10 produces zero localized emissions, so it's safe to use indoors and out
  • Powerful reliable LED lighting
  • Central lifting eye for loading and unloading and integrated fork pockets

Durable & Versatile

  • Silent operation is ideal for music and other special events, and any application in which sound is a concern
  • Linkable for optional lighting configurations
  • Power from 120V/15A or 20A utility power source, mobile generator or a diesel light tower

*Results based on engine manufacturer and field test data after 100-hour engine break-in period and may vary based on factors including age and maintenance of equipment, environmental conditions and fuel density. Consult the Owners Manual for fuel and maintenance recommendations.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Fuel Type: Electric

Max Run Time: 0

Power (kW): 0

Lights: 4