Mobile Light Tower | 4.2kW | Diesel | 27.5 ft | 320W LED

CUBE™ | Stationary Hypercube Light Tower

Experience the power of 360 illumination with the CUBEᵀᴹ | Stationary Hypercube Light Tower.  This innovative light tower offers high performance, quiet operation and an impressive 300 hour run-time, making it the ideal choice for large outdoor events and lengthy construction projects.

Features & Benefits

Equipped with four 320W LED lights, the CUBEᵀᴹ offers a total lumen output of 184,000, ensuring your workspace is always well-lit.  The galvanized mast offers 340° manual rotation, and an optional diffuser kit is available for enhanced light distribution that enables full 360° coverage. 

Powered by a Kubota® Z482 2-cylinder diesel engine, the cube offers an impressive 300-hour run time when used for lighting alone.  The CUBEᵀᴹ offers a 20A, 240V output and two 15A, 120V outputs.  The CUBEᵀᴹ includes a center lift point and fork pockets on all four sides for easy transportation.

The CUBEᵀᴹ features a 110% fluid containment system allowing the unit to be deployed on a variety of applications.  With a noise level of just 60 dB(A) at 23 feet, it's one of the quietest light towers on the market.  Five lockable doors provide added security, while the galvanized base and frame offer robust durability.

 

 

Fuel consumption and runtime results based on engine manufacturer and field test data after 100-hour engine break-in period and may vary based on factors including age and maintenance of equipment, environmental conditions and fuel density. Consult the Owner’s Manual for fuel and maintenance recommendations.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Fuel Type: Diesel

Max Run Time: 300

Power (kW): 4

Lights: 4