Mobile Light Tower | 6kW | Diesel | 23.3 ft | 320W LED

MLT4060KV Light Tower

The Generac Mobile MLT4060KV Light Towers feature a durable wide-body DOT trailer for stability over rugged terrain. The Generac G4 LED technology is designed for maximum, efficient lighting to give you lower total cost of ownership. It’s simple, safe design makes it reliable, easy to use and provides faster servicing. Extended run-times and less refueling delivers more convenient power to suit your jobsite and application needs. Optional metal halide lighting and “snap-on” DOT diffused lighting for reduced glare.

Features & Benefits 

Tough

  • Wide body DOT trailer
  • Wide wheelbase for easy, off-road towing
  • Standard electric mast 
  • Instant on/off LED lighting 
  • Wind rated up to 65 mph 
  • Fluid containment
  • Heavy-duty steel enclosure

Durable & Reliable

  • Kubota engine
  • 5-year limited warranty on LED lights
  • Convenience outlets 
  • 1,000 hr. service intervals
  • Low oil pressure/high temperature automatic shutdowns
  • Individual light breaker switches 

Easy to Use

  • Electric power mast raises or lowers in 15 seconds
  • Fully rotational mast
  • Access step platform improves serviceability
  • Power Zone® Plus premium controller offers enhanced programmability
  • Optional snap-on diffused light kit

Fuel consumption and runtime results based on engine manufacturer and field test data after 100-hour engine break-in period and may vary based on factors including age and maintenance of equipment, environmental conditions and fuel density. Consult the Owner’s Manual for fuel and maintenance recommendations.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Fuel Type: Diesel

Max Run Time: 95

Power (kW): 6

Lights: 4