Mobile Light Tower | 6kW | Diesel | 23 ft | 320W LED

MLT6 LED Light Tower

The newest member of the MLT6 light tower family is our most affordable LED diesel light tower to date. With a low acquisition cost and low maintenance requirements, the MLT6SMDS/MLT6SKDS LED light tower provides many of the benefits of our popular MLT6SMD LED tower, but with a simplified controller interface and single-speed Mitsubishi or Kubota engine.

Features & Benefits

POWERFUL & EASY TO USE

  • 188,000 total lumens
  • Coverage: 25,068 ft2 (1,840 m2) at 0.5 ft-c
  • Set up in one minute
  • Ergonomic, 2-handled manual winch standard; electric winch option
  • Simple, easy-to-use controls
  • Rear hood with gas-assisted pistons provides ease of access for maintenance
  • 750 hour (Kubota) and 1000 hour (Mitsubishi) oil service interval*
  • Hitch allows for easy towing and transportation

DURABLE & VERSATILE

  • Durable LED lights have a life expectancy of 10 years, with a 5-year limited warranty
  • Available with standard or diffuse LEDs
  • Poly enclosure is impact-resistance and easy to clean
  • Each 320W LED fixture can be switched on and off independently
  • Convenience outlets offer up to 6kW of auxiliary power for electronics and small tools
  • 359-degree rotational mast for total illumination on-site

SAFE & EFFICIENT

  • Single speed Mitsubishi or Kubota engine offers excellent fuel efficiency
  • Efficient LED modules consume minimal power
  • Instant-on LED lights allow for faster startups, no waiting for warm-up, cool-down or restrike
  • Ground-adjustable fixtures for easy and safe lighting adjustments
  • Compact design allows transport of up to 17 towers on a 48" flatbed truck
  • CSA Approved

*Results based on engine manufacturer and field test data after 100-hour engine break-in period and may vary based on factors including age and maintenance of equipment, environmental conditions and fuel density. Consult the Owners Manual for fuel and maintenance recommendations.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Fuel Type: Diesel

Max Run Time: 59

Power (kW): 6

Lights: 4