Hydrogen Fuel Cell Power Generator | 100kVA PRP 80
Base Model #: EODEV_GEH2_ | Variant #: EODEV_GEH2
100kVA PRP 80 | Hydrogen Fuel Cell Power Generator
Engineered for the Planet​
The EODev GEH2® is a hydrogen fuel cell power generator designed to replace diesel or gas gensets
in both mobile, prime and emergency stand-by applications.
This cutting-edge generator is completely zero emission, only rejecting water and heat as by-products.
No noise, no fumes, no CO2 or fine particles.
Scalable, efficient and easy-to-use the GEH2® is equipped with the latest generation of hydrogen
fuel cell from Toyota, giving it an exceptional reliability and a record life span.
Zero Noise, Zero Emissions, Net Zero!
• Energy source: Hydrogen (H2)
• Zero emissions
• Compact Design
• Low noise pollution
• Eco-design
• Optimized logistics and Plug & Play
• Power Output - ESP ISO rating: 110 kVA / 88 kW
• Power Output - RPR ISO rating: 100 kVA / 80 kW
• Voltage Output: 3-phase 400 V / 480 V
• Frequency Output: 50 - 60 Hz
• Operating Temperature: 5º F to 104º F without derating
• Protection Index: IP 43
• Fuel Cell Brand: Toyota
• Fuel Cell Type: PEM
• Fuel Cell efficiency: 50%
• Battery Type: LiFePo4
• Battery Capacity: 44 kWh
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
kW/kVA Prime (kW):
Engine:
Run Time @ 75% (hr): 0
Power (kW):