Mobile Diesel Generator | 13kW Prime Output
Spec Sheet

13kW Prime Output | Mobile Diesel Generator

Affordable, Reliable, Mobile Power

The MLG15M diesel generator provides just the right combination of output, flexibility, ruggedness, efficiency and affordability for on-the-go, smaller-to-midsize, single phase power needs.

Tier 4 EPA Approved Engine

Generac Mobile recognizes environmental responsibility and continues to meet emission regulations with the addition of their Interim & Tier 4 Generator line. The MLG15M generator is powered by a Mitsubishi diesel engine. Proven power you can trust, while maximizing fuel efficiency and high performance.
 

Tough

  • Full tubular steel frame, with lockable enclosure
  • Durable, fade resistant, white baked on powder coat finish
  • Stainless steel hinges, exterior hardware and pad lockable door latches

Proven Reliability

  • CSA Certified
  • Key switch to preheat (glow plug), start & stop
  • Automatic low oil level / high temp shutdown alerts
  • 70A Start limit main breaker
  • 2 year - 2,000 hour warranty
  • Marathon voltage regulation within +/- 1%

Easy to Use

  • Self-priming 4 cylinder Mitsubishi engine
  • External convenience outlets with individual breaker switches
  • External emergency stop switch

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

kW/kVA Prime (kW): 13

Engine: Mitsubishi® MVS4L2-W464ML

Run Time @ 75% (hr): 0

Power (kW):