Mobile Generator | 175kVa / 140kW | Diesel | 6.8L

140kW Prime Output | Mobile Diesel Generator

The MDG175DF4 mobile diesel generator delivers maximum performance and versatility. The turbocharged, 6-cylinder John Deere® Final Tier 4 engine is reliable and durable. Selective catalytic reduction (SCR) exhaust after-treatment limits harmful emissions and minimizes soot buildup. The aluminum, sound-attenuated enclosure provides quiet operation and is rust proof for a long-lasting, attractive appearance. 

Powerful and Durable

  • 175kVA Prime Power
  • 6.8 L turbocharged John Deere Final Tier 4 diesel engine
  • Sound attenuated, rust-proof aluminum cabinet
  • 2 year / 2000 hour warranty

Safe and Easy to Use

  • Simplified Controller- Deep Sea® DSE7310 with an easy-to-read status screen
  • A powerful processor with intuitive operation and real time operational data
  • Programmable controller providing flexible application capabilities
  • Distribution cables located away from controls for safer operation
  • Fully treaded fenders for enhanced traction during service
  • Wide doors for easy access during maintenance
  • Diesel oxidation catalyst (DOC) and selective catalytic reduction (SCR) aftertreatment components
  • 500 hour service interval

Versatile

  • Single Phase - Three Phase switch
  • Operational at 60 Hz
  • Parallel-ready design accommodates up to 32 generators
  • 13 warning and shutdown features
  • Cold weather options allow for optimum performance in extreme cold conditions

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

kW/kVA Prime: 120

Engine: John Deere

Run Time @ 75% (hr): 50

Power (kW):