Mobile Gaseous Generator | 185kW Prime Output
Base Model #: MGG210N2_ | Variant #: MGG210N2
Spec SheetBase Model #: MGG210N2_ | Variant #: MGG210N2
Spec SheetOur gaseous generators provide cost effective power by using well gas byproduct as fuel. One gaseous generator can save an oil and gas site as much as $200K per year in diesel costs. And natural gas powered generators are seeing more use outside the oil field as well.
They come standard with a flexible engine management system, digital controller with paralleling capabilities, a durable, custom built trailer, a built-in fuel/water separator; and a sound attenuation package.
Our gaseous generators operate on well gas, natural gas or propane and are ready to be deployed for use as prime or backup power for a number of oil field operations, from well pumps to man camps. If you have off the grid power needs we have a product to fit your needs.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
kW/kVA Prime (kW): 182
Engine: PSI
Run Time @ 75% (hr): 0
Power (kW):